Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|---|---|---|
2.37 € | 130 | 19 Days | 200 | -40|-40 | 2.6 | 3.81 | 3.81 | ||
3.12 € | 90 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
3.87 € | 70 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
6.12 € | 40 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
7.62 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
9.12 € | 50 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
9.87 € | 50 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
10.62 € | 40 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
11.37 € | 40 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
12.87 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
13.62 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
14.37 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
15.12 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
15.87 € | 30 | 19 Days | 200 | -|- | 2.6 | 3.81 | 3.81 | ||
2.37 € | 135 | 7 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
5.37 € | 50 | 7 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
6.12 € | 45 | 7 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
7.62 € | 35 | 7 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
12.12 € | 40 | 19 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
13.62 € | 30 | 19 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
14.37 € | 30 | 19 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
15.12 € | 30 | 19 Days | 160 | -40|100 | 2.6 | 3.5 | 3.5 | ||
4.62 € | 60 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
5.37 € | 50 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
6.12 € | 45 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
6.87 € | 40 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
7.62 € | 35 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
8.37 € | 30 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
9.12 € | 30 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
10.62 € | 50 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
11.37 € | 40 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
12.12 € | 40 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
12.87 € | 40 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
13.62 € | 30 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
14.37 € | 30 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 | ||
15.12 € | 30 | 19 Days | 160 | -40|100 | 1.4 | 3.5 | 3.5 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Black | Number of poles | - |
---|---|---|---|---|---|
Contact type | Pin | Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Diameter connection pin(mm) | - |
Number of plug-in contact rows | 2 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) |
Type of PCB fastening | Other | Rated current In(A) | 8 |