Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1716925 |
1716926 |
1716930 |
1716931 |
1716941 |
1716942 |
1716948 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle contact/conductor connection | |
---|---|---|---|---|---|
8.93 € | 25 | 89 Days | 180° (horizontal) | ||
10.71 € | 25 | 89 Days | 180° (horizontal) | ||
3.57 € | 75 | 88 Days | - | ||
5.36 € | 50 | 88 Days | - | ||
7.14 € | 50 | 88 Days | 180° (horizontal) | ||
8.93 € | 25 | 88 Days | 180° (horizontal) | ||
10.71 € | 25 | 88 Days | - |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|-40 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 8 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 7.62 |
Connectable conductor cross section solid-core(mm²) | 0.75|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.75|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.75|6 |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Rated current In(A) | 41 |