Terminal Marker, ZS

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marker, ZS

Standard Unit Price:
0.12
Shipping Days:
16 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Imprint
    -
Part Number
Direction of coding

Refine by

  • -
  • Horizontal and vertical
  • Clear
Colour

Refine by

  • Other
  • White
  • Clear
Modular spacing(mm)

Refine by

  • 5
  • 6
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Horizontal and vertical
Other
5
16 Days
0.42

1610010000
Part Number : 1610010000
Shipping Days 16 Days
Standard Unit Price 0.42

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5
-
White
6
30 Days
0.12

1610020000
Part Number : 1610020000
Shipping Days 30 Days
Standard Unit Price 0.12

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    6
Horizontal and vertical
Other
6
16 Days
0.42

1610030000
Part Number : 1610030000
Shipping Days 16 Days
Standard Unit Price 0.42

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    6
Horizontal and vertical
Other
5
16 Days
0.51

1646640000
Part Number : 1646640000
Shipping Days 16 Days
Standard Unit Price 0.51

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Other
  • Modular spacing(mm)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support