| Screw connection | - | Sideways | 1 | 1 | - | - | false | - | false | DIN rail (top hat rail) 15 mm | 30 | -|- | 7 | 32 | 0.5|4 | 0.5|4 | 0.5|4 | 1.5|4 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | Thermoplastic | V2 | false | Other | false | DIN rail (top hat rail) 15 mm | 34.5 | -50|100 | 7 | 32 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | 100 pieces |
| Plug-in connection | Plug-in connection | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 54 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | Plug-in connection | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 66.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | Plug-in connection | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 87 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 77.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 66.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 55 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 2 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 50.5 | -60|130 | 5.1 | 90 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | Plug-in connection | Above | 2 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 50.5 | -60|130 | 5.1 | 91 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 33.5 | -60|130 | 3.5 | 67.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 33.5 | -60|130 | 3.5 | 61.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 33.5 | -60|130 | 3.5 | 55 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | 50 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 63 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 50 pieces |
| Spring clamp connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 64.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 50 pieces |
| Spring clamp connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 79.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 50 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 45 | -50|120 | 8.1 | 65 | 0.5|10 | 0.5|6 | 0.5|10 | 1.5|10 | 50 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 43 | -50|120 | 6.1 | 64 | 0.5|6 | 0.5|4 | 0.5|6 | 1.5|6 | 50 pieces |
| Spring clamp connection | - | Above | 1 | 4 | Thermoplastic | V0 | - | White | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 79.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 50 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | false | Green/yellow | true | DIN rail (top hat rail) 35 mm | 58.5 | -50|120 | 16 | 100.5 | 2.5|16 | 2.5|35 | 2.5|35 | 2.5|35 | 10 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | true | DIN rail (top hat rail) 35 mm | 50.5 | -50|120 | 12.1 | 82.5 | 1.5|16 | 1.5|16 | 1.5|16 | 1.5|25 | 25 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 49.5 | -50|120 | 10.1 | 73.5 | 1.5|16 | 1.5|10 | 1.5|10 | 1.5|16 | 25 pieces |
| Spring clamp connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 49.5 | -50|120 | 10.1 | 99 | 1.5|16 | 1.5|10 | 1.5|10 | 1.5|16 | 20 pieces |
| Spring clamp connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | true | DIN rail (top hat rail) 35 mm | 50.5 | -50|120 | 12.1 | 99 | 1.5|16 | 1.5|16 | 1.5|16 | 1.5|25 | 20 pieces |
| Spring clamp connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -50|120 | 3.5 | 63 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | -|- | 50 pieces |
| Spring clamp connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -50|120 | 3.5 | 75.5 | 0.5|1.5 | 0.5|1.5 | 0.5|1.5 | -|- | 50 pieces |
| Screw connection | - | - | - | - | Other | - | - | Other | - | - | 47.9 | -|- | 30 | 45 | -|- | -|- | -|- | -|- | 5 pieces |
| Spring clamp connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 50.5 | 0.5|4 | 0.5|1.5 | 0.5|2.5 | 1.5|2.5 | 50 pieces |
| Spring clamp connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 56.5 | 0.5|4 | 0.5|1.5 | 0.5|2.5 | 1.5|2.5 | 50 pieces |
| Spring clamp connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 38.5 | -50|120 | 5.1 | 60 | 0.5|4 | 0.5|1.5 | 0.5|2.5 | 1.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 36.5 | -60|130 | 5.1 | 77.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 50 pieces |
| Plug-in connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 45.5 | -60|130 | 8.1 | 66.5 | 0.5|6 | 0.5|6 | 0.5|6 | 0.5|6 | 50 pieces |
| Plug-in connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 45.5 | -60|130 | 8.1 | 84.5 | 0.5|6 | 0.5|6 | 0.5|6 | 0.5|6 | 50 pieces |
| Plug-in connection | - | Above | 1 | 2 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 39.5 | -60|130 | 6.1 | 60 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 50 pieces |
| Plug-in connection | - | Above | 1 | 3 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 39.5 | -60|130 | 6.1 | 74 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 50 pieces |
| Plug-in connection | - | Above | 1 | 4 | Thermoplastic | V0 | true | Green/yellow | false | DIN rail (top hat rail) 35 mm | 39.5 | -60|130 | 6.1 | 87.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 50 pieces |