| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 800 | 40 | -50|100 | 10 | 49 | 1.5|10 | 1.5|10 | 1.5|16 | 1.5|16 | 57 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | G-rail | 800 | 40 | -50|100 | 10 | 49 | 1.5|10 | 1.5|10 | 1.5|16 | 1.5|16 | 57 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | G-rail | 800 | 40 | -50|100 | 6.5 | 51.5 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | G-rail | 800 | 40 | -50|100 | 6.5 | 51.5 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 84 | -60|130 | 32 | 51.4 | 10|16 | -|- | -|- | -|- | 192 | 10 pieces |
| Screw connection | - | - | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | - | G-rail | 800 | 40 | -50|100 | 6.5 | 49 | -|- | -|- | -|- | -|- | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Beige | false | G-rail | 1000 | 70 | -60|130 | 28 | 63.5 | 6|16 | 6|35 | 10|35 | 6|50 | 125 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 70 | -60|130 | 28 | 53 | -|- | -|- | -|- | -|- | 125 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 80 | -60|130 | 32 | 53 | -|- | -|- | -|- | -|- | 150 | 10 pieces |
| Bolt connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 90 | -60|130 | 46 | 53 | 16|16 | -|- | -|- | -|- | 232 | 10 pieces |
| Bolt connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 106 | -60|130 | 46 | 57 | -|- | -|- | -|- | -|- | 309 | 5 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 122 | -60|130 | 54 | 60.5 | -|- | -|- | -|- | -|- | 415 | 5 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 15 mm | 250 | 25.5 | -50|100 | 5 | 26.3 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|2.5 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 70 | -60|130 | 28 | 51.4 | -|- | -|- | -|- | -|- | 125 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 80 | -60|130 | 32 | 53 | -|- | -|- | -|- | -|- | 150 | 10 pieces |
| Bolt connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 90 | -60|130 | 46 | 53 | 16|16 | -|- | -|- | -|- | 232 | 10 pieces |
| Bolt connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 106 | -60|130 | 46 | 57 | -|- | -|- | -|- | -|- | 309 | 5 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 122 | -60|130 | 54 | 60.5 | -|- | -|- | -|- | -|- | 415 | 5 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | G-rail | 800 | 40 | -50|100 | 8 | 49 | 0.5|10 | 0.5|6 | 0.5|10 | 0.5|6 | 41 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 500 | 32.5 | -50|100 | 5 | 43.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|2.5 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | G-rail | 500 | 32.5 | -50|100 | 5 | 43.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|2.5 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 35 mm | 500 | 44 | -50|100 | 5 | 38 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|4 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | DIN rail (top hat rail) 35 mm | 500 | 44 | -50|100 | 5 | 38 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|4 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 1000 | 50 | -50|100 | 12 | 57.5 | 2.5|10 | 4|16 | 4|16 | 4|16 | 76 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | G-rail | 1000 | 50 | -50|100 | 12 | 57.5 | 2.5|10 | 4|16 | 4|16 | 4|16 | 76 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 800 | 36.5 | -50|100 | 6 | 46.5 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | G-rail | 800 | 36.5 | -50|100 | 6 | 46.5 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 87.3 | -60|130 | 32 | 84 | 10|16 | 10|70 | 10|70 | 10|70 | 150 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | false | G-rail | 1000 | 94 | -60|130 | 32 | 84.5 | 10|16 | 10|70 | 10|70 | 10|70 | 150 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Duroplast | V0 | true | Yellow | true | DIN rail (top hat rail) 15 mm | 400 | 27 | -60|130 | 6.1 | 29 | 0.5|6 | 0.5|2.5 | 0.5|4 | 0.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 15 mm | 400 | 27 | -50|100 | 6.1 | 29 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 15 mm | 400 | 27 | -50|100 | 6.1 | 29 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|4 | 32 | 100 pieces |
| Soldering flag connection | - | Sideways | 1 | 1 | false | Duroplast | V0 | true | Yellow | false | - | 400 | 20 | -60|130 | 6 | 23.5 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | 1.5|2.5 | 20 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | G-rail | 800 | 58 | -50|100 | 18 | 67.5 | 2.5|16 | 2.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | G-rail | 800 | 58 | -50|100 | 18 | 67.5 | 2.5|16 | 2.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 1 | false | Thermoplastic | V2 | true | Multi colour | false | Direct mounting | 400 | 27 | -50|100 | 60 | 55.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|4 | 32 | 100 pieces |
| Flat plug-in connection | - | Inclined | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 15 mm | 400 | 28.45 | -50|100 | 6 | 30.5 | -|- | -|- | 2.5|2.5 | -|- | 8 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 15 mm | 250 | 24.8 | -50|100 | 5.1 | 24 | 0.5|2.5 | 0.5|1.5 | 0.5|1.5 | 1.5|1.5 | 17.5 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 15 mm | 250 | 24.8 | -50|100 | 5.1 | 24 | 0.5|2.5 | 0.5|1.5 | 0.5|1.5 | 1.5|1.5 | 17.5 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 15 mm | 400 | 27 | -50|100 | 60 | 29 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|4 | 32 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 15 mm | 400 | 27 | -50|100 | 60 | 29 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|4 | 32 | 10 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 35 mm | 800 | 44.5 | -50|100 | 6.1 | 40 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 24 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 8 | 44 | 0.5|10 | 0.5|6 | 0.5|10 | 0.5|6 | 41 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 8 | 44 | 0.5|10 | 0.5|6 | 0.5|10 | 0.5|6 | 41 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 35 mm | 1000 | 50 | -50|100 | 12 | 57.5 | 2.5|16 | 4|16 | 4|16 | 4|16 | 76 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | DIN rail (top hat rail) 35 mm | 1000 | 50 | -50|100 | 12 | 57.5 | 2.5|16 | 4|16 | 4|16 | 4|16 | 76 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 35 mm | 800 | 58 | -50|100 | 18 | 60 | 2.5|16 | 2.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 35 mm | 800 | 58 | -50|100 | 18 | 60 | 2.5|16 | 2.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 3 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 500 | 40 | -50|100 | 6.5 | 51.5 | 0.33|6 | 0.5|4 | 0.5|4 | 1.5|4 | 20 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 6.5 | 44 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | true | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 6.5 | 44 | 0.5|6 | 0.5|4 | 0.5|4 | 0.5|4 | 32 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 10 | 51.5 | 1.5|10 | 1.5|10 | 1.5|16 | 1.5|16 | 57 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Blue | false | DIN rail (top hat rail) 35 mm | 800 | 45 | -50|100 | 10 | 51.5 | 1.5|10 | 1.5|10 | 1.5|16 | 1.5|16 | 57 | 100 pieces |
| Flat plug-in connection | - | Above | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 35 mm | 500 | 40 | -50|100 | 6.1 | 40.1 | -|- | -|- | 0.5|2.5 | -|- | 20 | 100 pieces |
| Flat plug-in connection | - | Above | 1 | 4 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 500 | 58 | -50|100 | 6.5 | 46 | -|- | -|- | 0.5|2.5 | -|- | 20 | 50 pieces |
| Flat plug-in connection | - | Sideways | 2 | 2 | true | Thermoplastic | V2 | true | Multi colour | false | G-rail | 500 | 40 | -50|100 | 6.5 | 51.5 | -|- | -|- | 0.5|2.5 | -|- | 20 | 100 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 630 | 50 | -50|100 | 8 | 60 | 0.5|4 | 0.5|4 | 0.5|4 | 0.75|4 | 32 | 50 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | G-rail | 800 | 58 | -50|100 | 16 | 67.5 | 2.5|16 | 1.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | true | DIN rail (top hat rail) 35 mm | 800 | 58 | -50|100 | 18 | 60 | 2.5|16 | 2.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |
| Screw connection | - | Sideways | 1 | 2 | false | Thermoplastic | V2 | true | Multi colour | false | DIN rail (top hat rail) 35 mm | 800 | 58 | -50|100 | 16 | 60 | 2.5|16 | 1.5|35 | 2.5|35 | 4|50 | 125 | 20 pieces |