Retaining Toothed Washers for Cable Gland

Click on this image to zoom in.

Click on this image to zoom in.

Retaining Toothed Washers for Cable Gland

Standard Unit Price:
5.12
Shipping Days:
9 Days

A stainless steel toothed washer ensures the cable gland tightness.

Basic Specifications

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
5.12

1736300000
Part Number : 1736300000
Shipping Days 23 Days
Standard Unit Price 5.12

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
9 Days
5.60

1736310000
Part Number : 1736310000
Shipping Days 9 Days
Standard Unit Price 5.60

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
27 Days
6.48

1736320000
Part Number : 1736320000
Shipping Days 27 Days
Standard Unit Price 6.48

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
27 Days
13.45

1736330000
Part Number : 1736330000
Shipping Days 27 Days
Standard Unit Price 13.45

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
27 Days
27.75

1736340000
Part Number : 1736340000
Shipping Days 27 Days
Standard Unit Price 27.75

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
27 Days
39.20

1736350000
Part Number : 1736350000
Shipping Days 27 Days
Standard Unit Price 39.20

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
27 Days
44.95

1736360000
Part Number : 1736360000
Shipping Days 27 Days
Standard Unit Price 44.95

Specificationtitle

  • Model
    -
  • Material
    Metal
  • Thread type
    -
  • Surface protection
    -
  • Degree of protection (IP)
    -
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    -
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support