Mounting frame profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS6-ID
WS8-ID
WS10-ID
WS15-ID
WS20-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

38.84 €

1 18 Days 750

49.04 €

1 11 Days 1000

60.34 €

1 3 Days 1250

84.48 €

1 40 Days 1875

111.26 €

1 42 Days 2500

Loading...

  1. 1

Basic information

Colour Other Width(mm) 50 Model Other
Height(mm) 0 RAL-number 0 Material Steel

Tech Support