Configure

Heat Sinks for BGA

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Length

(mm)

Width

(mm)

Height

(mm)

Thermal Resistance

(k/W)

Plate Thickness

(mm)

Dissipation Loss

Minimum order quantity
10
10
6
32 - 10
1.8
1.8 W
20 pieces
10
10
10
28.5 - 9.1
1.8
1.9 W
20 pieces
14
14
6
30 - 8.5
1.8
2.1 W
19 pieces
14
14
10
27.4 - 8
1.8
2.3 W
22 pieces
21
21
6
24.3 - 8
1.8
2.5 W
19 pieces
23
23
6
22.5 - 6.5
1.8
2.8 W
17 pieces
23
23
10
21.5 - 6
1.8
2.9 W
16 pieces
27
27
6
20 - 6.5
1.8
3.1 W
15 pieces
27
27
10
18.5 - 6
1.8
3.3 W
14 pieces
27
27
14
13.5 - 4
2.5
9.5 W
13 pieces
31
31
6
18.6 - 5.5
1.8
3.4 W
14 pieces
31
31
10
17 - 5
1.8
3.7 W
13 pieces
35
35
6
16.5 - 5.8
1.8
3.7 W
13 pieces
35
35
10
15.7 - 5
1.8
3.8 W
12 pieces
40
40
10
13.8 - 4.4
1.8
4.4 W
11 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.64 €
( 0.76 € )
12 working days
0.66 €
( 0.79 € )
12 working days
0.70 €
( 0.83 € )
12 working days
0.60 €
( 0.71 € )
12 working days
0.69 €
( 0.82 € )
12 working days
0.79 €
( 0.94 € )
12 working days
0.83 €
( 0.99 € )
12 working days
0.89 €
( 1.06 € )
12 working days
0.97 €
( 1.15 € )
12 working days
1.04 €
( 1.24 € )
12 working days
0.93 €
( 1.11 € )
12 working days
1.00 €
( 1.19 € )
12 working days
0.99 €
( 1.18 € )
12 working days
1.13 €
( 1.34 € )
12 working days
1.27 €
( 1.51 € )
12 working days

More Information

Basic information

Particularly suited for Ball Grid Arrays
heat sink dimensions match the respective BGA-type
can be glued directly on the BGA component
double-sided adhesive thermal conductive foil WLF ...
surface: black anodised