Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDH100
Number of Inputs and Outputs | Number of analogue outputs: 2 | Protection | IP 67 | Current Consumption(mA) | < 25 |
---|---|---|---|---|---|
Protection Class | III | Analogue Current Output(mA) | 4-20 | Process Connection | G 3/4 |
Resolution of Analogue Output | φ: 1% / T: 0.1 K | Storage Temperature(°C) | -40-85 | Operating Voltage(V) | 9-33 DC |
Electrical Connection | Connector: 1 x M12 | Accuracy | φ: ± 3 % / T: ± 2 % | Ambient Temperature(°C) | -40-85 |
Reverse Polarity Protection | No | Number of Analogue Outputs | 2 | Medium Temperature(°C) | -40-105 |
Total Number of Outputs | 2 | Max. Load(Ω) | (Ub - 8) x 25 | Max. Relative Air Humidity(%) | 100 |
Tank Pressure(bar) | 50 | Application Media | mineral oils; synthetic esters; biodegradable oils | Measuring Range(°C) | -20-120 |
Materials (Wetted Parts) | Aluminium; HNBR; polyurethane resin; epoxy resin |
This page is Oil Humidity Sensor, part number LDH100.
You can find the detail information about specifications and dimensions on part number LDH100.