Wirable Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EC0701
EC0702
EC2013
EC2017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Electrical Connection Pack Quantity
(pcs.)
Dimensions
(mm)

47.85 €

1 Available 4 Days IP 67; (only in connection with sealing of the individual cores (not supplied))--89.5 x 33.4 x 47.3

55.84 €

1 Available 4 Days IP 67; (only in connection with sealing of the individual cores (not supplied))--89.5 x 33.4 x 47.3

52.61 €

1 Available 4 Days --1-

9.23 €

1 Available 4 Days -Connector: 1 x AMP--

Loading...

  1. 1

Tech Support