Quantity | 1 - 100 | 101+ |
---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 43.21 € (51.42 €) | 43.21 € (51.42 €) |
Shipping days | 5 days | Quote |
Simplifies your work: Simple testing thanks to LED display and signal sound.
Simplifies your work: An integrated flashlight function ensures optimal illumination.
Increases your flexibility: Quick continuity test up to 20 mA tested current and two large resistance ranges up to 10 Ω and up to 500 kΩ.
Dimensions: 9.0 x 7.5 cm
Application: For testing electrical connections, components, and equipment.
Standards: CAT II 400V
Was the installation carried out correctly? With the continuity tester from Wiha, electrical circuits and electrical consumers can be quickly and easily tested for continuity. Thanks to a signal sound and LED display the continuity measurement is easy to read. If the device is not in use for 30 seconds, it automatically switches off to save energy. In addition, the continuity tester from Wiha has an integrated flashlight function, providing optimal illumination conditions even in poorly lit working environments. Both in the area of tested current and in various resistance areas, the continuity tester from Wiha offers reliable test results coupled with maximum safety according to CAT II up to 400 V.
EN 61010-1, IP40, CE