Relay Sockets, PTF Series

Relay Sockets, PTF Series
PTF is the LY relays family sockets range, also suitable for G3H/G3HD solid state relay
PTF is the socket family dedicated to the LY family and the solid state relays family G3H. The line-up of PTF is comprehensive of models with different features:
• A complete line-up of accessories is available for the PTF socket
• DIN Track or screw mounting type
• Possibility to choose different Terminal Type including OMRON’s patented Push-in plus Technology (PU models)
• PU and Z socket families have been created under the Harmonization concept. Accessories like labels or separate plates can be used both with the PU and Z socket families. These families of sockets are suitable for the electromechanical relays: G2RS, MY and LY.
• Available in different colors and dimensions
• CSA, TUV and UL certified models

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PTF-08-PU
PTF-14-PU-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Socket Pins Dimension width
(mm)

13.63 €

10 3 Days 824.8

16.97 €

10 3 Days 1443.4

Loading...

  1. 1

Basic information

Mounting Type DIN rail (top hat rail) 35 mm Dimension vertical(mm) 90 Dimension depth(mm) 52.1
Type of electric connection Spring clamp connection Function extension possible false With detachable clamps false

Tech Support