Auxiliary Contact Block for Power Relays G7Z

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G73Z-02Z-R

Part Number
G73Z-02Z-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.75 €

1 3 Days

Loading...

  1. 1

Basic information

Type Other Contact Configuration DPST-NC Operating voltage(V) 110 VDC, 440 VAC
For Use With G7Z Relay Mounting Type Chassis Mount Termination Type Screw
Number of Contacts 1 Current Rating(A) (DC) 0.5 A, (AC) 1A

This page is Auxiliary Contact Block for Power Relays G7Z, part number G73Z-02Z-R.
You can find the detail information about specifications and dimensions on part number G73Z-02Z-R.

Tech Support