Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P2RVC-8-I-5-1 |
P2RVC-8-O-5-1 |
P2RVC-8-O-7-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Use With | |
---|---|---|---|---|---|
96.15 € | 1 | 3 Days | G2RV-SR500-AP | ||
96.15 € | 1 | 3 Days | G2RV-SR500, G2RV-SR501, G3RV-SR500 | ||
92.35 € | 1 | 3 Days | G2RV-SR700, G2RV-SR701, G3RV-SR700 |
Loading...
Type | Other | Dimension height(mm) | 67.16 | Dimension width(mm) | 49.60 |
---|---|---|---|---|---|
Dimension depth(mm) | 29 | No. of poles | 8 | Rated current(A) | 2 |
Mounting method | Other | Type of electrical connection, control sided | Plug-in connection | Type of electrical connection, field-sided | Other |