Socket Bridge for Terminal Socket P2RF□□S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P2RM-SB
P2RM-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

32.15 €

10 3 Days Blue

32.15 €

10 3 Days Red

Loading...

  1. 1

Basic information

Type Other Application Connecting bridge Rated ON current(A) 10
Rated insulation voltage(V) AC 250 Temperature rise(°C) 35°C max. Dielectric strength 3,000 VAC for 1 minute
Ambient operating temperature(°C) −55 to 70 Length L(mm) 14.3 For Use With P2RF□□S

Tech Support