Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM-N2-FLK
Type of meter | Electronic | Type of indication | Digital | Pole type | Three conductor |
---|---|---|---|---|---|
Model | Measurement transformer | Tariff type | Multi-tariff | Degree of protection (IP) | IP20 |
Approval | Measuring Instruments Directive | Type of interface | RS-485 | Energy type | Effective power and blind power |
Pulse output | Electrical | Nominal current (In)(A) | 5 | Number of positions total (counter) | 4 |
Max. current (Imax)(A) | 6 | Nominal voltage (Un) L-L(V) | 173 - 480 | Frequency(Hz) | 50 - 60 |
Nominal voltage (Un) N-L(V) | 100 - 277 |
This page is Power Monitor [KM-N2-FLK], part number KM-N2-FLK.
You can find the detail information about specifications and dimensions on part number KM-N2-FLK.