Configure
  • A
  • B
  • C
  • D
  • Est. shipping days
    • All
    • Within 3 working days

RegloCard-Plus / Combifront, Front panels, natural-coloured anodised aluminium

RegloCard-Plus / Combifront, Front panels, natural-coloured anodised aluminium

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

A

B

C

D

Minimum order quantity
124.5
124.5
110
110
1 pieces
159.5
99.5
145
85
1 pieces
206.5
118.5
193
105
1 pieces
250.5
150.5
236
136
1 pieces
288.4
188.8
275
175
1 pieces
354.5
224.5
336
206
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.50 €
( 10.12 € )
3 working days
8.50 €
( 10.12 € )
3 working days
8.50 €
( 10.12 € )
3 working days
10.85 €
( 12.91 € )
3 working days
16.82 €
( 20.02 € )
3 working days
27.63 €
( 32.88 € )
3 working days

More Information

Basic information

Notes:
Front panels with a max. thickness of 3 mm can be fitted to the enclosures in this series. Please order fixing screws separately (order no. 59006233).
Scope of delivery:
1 front panel