Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Dimension vertical H(mm) | 138 | Dimension depth D(mm) | 34.1 | Colour | Crystal Clear |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No |