Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
81150-12-203210 |
81150-12-213210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Self-monitoring | No. of NO contacts | |
---|---|---|---|---|---|---|
50.76 € | 1 | 4 Days | No | - | ||
55.92 € | 1 | 4 Days | Yes | 1 |
Loading...
Connection type | Spring clamp | Version 1 | Surface-mounted version | Main material | plastic |
---|---|---|---|---|---|
Item | Emergency stop button | Safety rating | IP65/IP67 | No. of NC contacts | 2 |
Tamper-proof | Yes | Switch position indicator | Yes | Anti-block collar | Yes |
Illuminable | No | Release | right/left rotation | Contact resistance m Ohm(m Ohm) | <100 |
Bounce time ms(ms) | <10 | Tightening torque Mounting nut Nm(Nm) | 2.5 | Installed Ø | 22.3 |
Connection cross-section max.(mm²) | 0.75-2.5 | Wire strip length(mm) | 8-10 | Contact current min.(mA) | 5 |
Contact voltage min.(V) | 24 | Protection class | II Protective insulation | Cable entry | M20 breakaway |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.0600 |