Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80161-12X2000 |
80161-12X4000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
26.18 € | 1 | 4 Days | 2 | 0.2630 | ||
42.78 € | 1 | 4 Days | 4 | 0.4450 |
Loading...
Rated voltage(V) | 250 | Version 1 | Schuko angled plug | Main material | Plastic |
---|---|---|---|---|---|
Item | Main cable | Version 2 | GST18i3 socket | No. of conductors x conductor cross-section | N=3X1.5 MM² |
Main colour | Black | Safety rating | IP20 | Cable type | H05VV-F |
Rated current(A) | 16 | RoHS | Yes | PL Edelstahl | No |