Configure
  • Thread Size PG Inner Thread
  • Thread Size PG Outer Thread
  • Est. shipping days
    • All
    • Within 9 working days

Extension, Pg to Pg Thread, Brass

Extension, Pg to Pg Thread, Brass

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

Thread Size PG Inner Thread

Thread Size PG Outer Thread

Minimum order quantity
9
7
50 pieces
11
9
50 pieces
13.5
9
50 pieces
13.5
11
50 pieces
16
11
50 pieces
16
13.5
50 pieces
21
13.5
50 pieces
21
16
50 pieces
29
21
25 pieces
36
29
25 pieces
42
36
10 pieces
48
42
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.55 €
( 0.65 € )
9 working days
0.65 €
( 0.77 € )
9 working days
0.73 €
( 0.87 € )
9 working days
0.67 €
( 0.80 € )
9 working days
0.82 €
( 0.98 € )
9 working days
0.78 €
( 0.93 € )
9 working days
2.30 €
( 2.74 € )
9 working days
1.67 €
( 1.99 € )
9 working days
2.77 €
( 3.30 € )
9 working days
4.35 €
( 5.18 € )
9 working days
6.92 €
( 8.23 € )
9 working days
7.42 €
( 8.83 € )
9 working days

More Information

Basic information

Enlarger, round – Pg to Pg thread, made of nickel-plated brass, for enlarging the Pg connection thread by 1–2 sizes,
without o-ring, type of protection IP54, max. temperature +200 °C.