Configure
  • Hexagon Angular Dimension(mm)
  • Nominal Thread Size Metric/PG
  • Thread Length(mm)
  • Wrench Width(mm)
  • Est. shipping days
    • All
    • Within 9 working days

UNI Dicht Cable Gland, Closed Sealing Insert, PC Plastic

UNI Dicht Cable Gland, Closed Sealing Insert, PC Plastic

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended

Hexagon Angular Dimension

(mm)

Nominal Thread Size Metric/PG

Thread Length

(mm)

Wrench Width

(mm)

Minimum order quantity
33
25
9
30
50 pieces
50
40
11.5
46
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.80 €
( 2.14 € )
9 working days
5.20 €
( 6.19 € )
9 working days

More Information

Basic information

UNI Dicht cable gland, insert closed, made of PC plastic, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability,
types of protection IP68 up to 10 bar, VDE approval.