Configure

SEC-Ace Mill CSNH-M

SEC-Ace Mill CSNH-M

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Work material

Material type

Material type model

Compatible Machining

Minimum order quantity
Steel
Carbide alloy
A30N
General cutting
10 pieces
Cast Iron
Coating
ACK200
High Speed and Light Cutting/General Cutting
10 pieces
Cast Iron
Coating
ACK300
Rough cutting
10 pieces
Steel
Cermet
T250A
General cutting
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.55 €
( 13.74 € )
6 working days
15.05 €
( 17.91 € )
6 working days
15.05 €
( 17.91 € )
6 working days
11.55 €
( 13.74 € )
6 working days

More Information

Basic information

[Applications]It can be used for machining steel, cast iron, stainless steel, and difficult-to-cut materials. [Features]Cermet and cemented carbide are used.