Configure

SEC-Ace Mill CSN-M

SEC-Ace Mill CSN-M

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Work material

Material type

Material type model

Compatible Machining

Minimum order quantity
High Hardness Material
CBN
BN2000
High Speed and Light Cutting/General Cutting
1 pieces
Steel
Cermet
T250A
General cutting
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
123.14 €
( 146.54 € )
6 working days
18.49 €
( 22.00 € )
6 working days

More Information

Basic information

This cast iron cutter allows for the use of both sides of the insert.
For general turning of cast iron and steel.