Configure

Used for SEC-Multi Mill, CHE Model TEKN-TR

Used for SEC-Multi Mill, CHE Model TEKN-TR

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Work material

Material type

Material type model

Compatible Machining

Applicable Cutter

Minimum order quantity
Steel
Carbide alloy
A30N
General cutting
CHE2000 Type
10 pieces
Steel
Cermet
T250A
General cutting
CHE2000 Type
10 pieces
Steel / Stainless Steel
Coating
ACP200
General cutting/rough cutting
CHE3000 Type
10 pieces
Steel
Coating
ACZ330
-
CHE3000 Type
10 pieces
Steel
Carbide alloy
A30N
General cutting
CHG4000 Type / CHE4000 Type
10 pieces
Steel
Coating
ACP100
High Speed and Light Cutting
CHG4000 Type / CHE4000 Type
10 pieces
Steel / Stainless Steel
Coating
ACP200
General cutting/rough cutting
CHG4000 Type / CHE4000 Type
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.87 €
( 9.37 € )
6 working days
7.87 €
( 9.37 € )
6 working days
10.94 €
( 13.02 € )
6 working days
10.94 €
( 13.02 € )
6 working days
9.41 €
( 11.20 € )
8 working days
12.71 €
( 15.12 € )
10 working days
15.33 €
( 18.24 € )
6 working days

More Information

Basic information

Insert for Multi-Mill CHE Type.
● Work material: steel, stainless steel
● Grade: cemented carbide, Cermet, coating
● Compatible machining: general-purpose cutting, rough cutting, high speed and light cutting