Configure

Mega Micro Chuck (Straight Type)

Mega Micro Chuck (Straight Type)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

Spindle types

Retainable blade diameter

(mm)

Holder Length L

(mm)

L

(mm)

Compatible Collet

L1

(mm)

Maximum Gripping Diameter

(mm)

φd

(mm)

Mass

(g)

Big Plus BT NO.

G

H1

(mm)

H2

(mm)

Minimum order quantity
BT30
0.45~4.05
90
90
NBC4S-□
62
4.05
12
430
BBT30
M5 P0.8
26.5
47
1 pieces
BT30
0.45~6.05
60
60
NBC6S-□
32
6.05
14
420
BBT30
M7 P0.75
28.5
49
1 pieces
BT30
0.45~6.05
90
90
NBC6S-□
62
6.05
14
450
BBT30
M7 P0.75
28.5
49
1 pieces
BT30
0.45~6.05
105
105
NBC6S-□
73
6.05
14
470
BBT30
M7 P0.75
28.5
49
1 pieces
BT30
2.95 to 8.05
-
90
NBC8S-□
60
8.05
18
510
BBT30
M9 P0.75
31
50.5
1 pieces
BT40
0.45~4.05
90
90
NBC4S-□
53
4.05
12
1000
BBT40
M5 P0.8
26.5
47
1 pieces
BT40
0.45~6.05
90
90
NBC6S-□
53
6.05
14
1000
BBT40
M7 P0.75
28.5
49
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
207.74 €
( 247.21 € )
10 working days
204.88 €
( 243.81 € )
10 working days
285.00 €
( 339.15 € )
11 working days
288.00 €
( 342.72 € )
11 working days
298.00 €
( 354.62 € )
10 working days
323.00 €
( 384.37 € )
10 working days
323.00 €
( 384.37 € )
10 working days

More Information

Basic information

[Features]
· Supports ultra-small diameter end mill processing, this ultra-small design is the world's smallest nut with a ø10 outer diameter.
· A slim, high-speed rotation holder taking workpiece and jig interference into consideration.