Configure

J Type Cap for Slim Chuck

J Type Cap for Slim Chuck

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Retainable blade diameter

(mm)

Application

Internal Diameter

(mm)

Specifications

Minimum order quantity
Up to 3
Slim Chuck, Cap, J-Type Nut for Style SK10
3
-
1 pieces
~6
Slim Chuck, Cap, J-Type Nut for Style SK10
6
-
1 pieces
~6
For SK10 Style
6
With O-ring
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.18 €
( 33.53 € )
8 working days
28.18 €
( 33.53 € )
8 working days
26.02 €
( 30.96 € )
8 working days

More Information

Basic information

[Features]
J-type cap for slim chuck.
[Applications]
Part No.: SKJ10-3: Cap for J-type nut for slim chuck, ISO-TC140 Equiv.0 type
Part No.: SKJ10-6: Cap for J-type nut for slim chuck, ISO-TC140 Equiv.0 type
Part No.: SKJ10-6C: For ISO-TC140 Equiv.0 type.