Configure
  • Cutting Direction
  • Shank height(mm)
  • Shank width(mm)
  • Dimension L(mm)
  • Dimension H1(mm)
  • Dimension F(mm)
  • Dimension L1(mm)
  • Details Type
  • Est. shipping days
    • All
    • Within 8 working days
    • Within 10 working days

Holder for Outer Diameter Machining (Lever Lock Clamp) PCLNR/L / PCBNR/L

Holder for Outer Diameter Machining (Lever Lock Clamp) PCLNR/L / PCBNR/L

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Cutting Direction

Shank height

(mm)

Shank width

(mm)

Dimension L

(mm)

Dimension H1

(mm)

Dimension F

(mm)

Dimension L1

(mm)

Details Type

Minimum order quantity
Left-hand
25
25
150
25
22
27
PCBNR/L
1 pieces
Right-hand
25
25
150
25
22
27
PCBNR/L
1 pieces
Left-hand
20
20
125
20
25
30
PCLNR/L
1 pieces
Left-hand
25
25
150
25
32
30
PCLNR/L
1 pieces
Left-hand
32
32
170
32
40
35
PCLNR/L
1 pieces
Right-hand
20
20
125
20
25
30
PCLNR/L
1 pieces
Right-hand
25
25
150
25
32
30
PCLNR/L
1 pieces
Right-hand
32
32
170
32
40
35
PCLNR/L
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
123.05 €
( 146.43 € )
8 working days
123.05 €
( 146.43 € )
8 working days
116.03 €
( 138.08 € )
8 working days
123.05 €
( 146.43 € )
8 working days
135.52 €
( 161.27 € )
8 working days
116.03 €
( 138.08 € )
8 working days
123.05 €
( 146.43 € )
10 working days
135.52 €
( 161.27 € )
8 working days

More Information

Basic information

[Features]
Can be used for external machining.
[Features]
Lever clamp.