Configure
  • Cutting Direction
  • Dimension H(mm)
  • Dimension B(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

P Type, Negative / Lever Lock Type PDJNR/L

P Type, Negative / Lever Lock Type PDJNR/L

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Cutting Direction

Dimension H

(mm)

Dimension B

(mm)

Minimum order quantity
Left-hand
16
16
1 pieces
Left-hand
20
20
1 pieces
Left-hand
25
25
1 pieces
Right-hand
16
16
1 pieces
Right-hand
20
20
1 pieces
Right-hand
25
25
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
123.40 €
( 146.85 € )
6 working days
130.35 €
( 155.12 € )
6 working days
146.53 €
( 174.37 € )
6 working days
123.40 €
( 146.85 € )
6 working days
130.35 €
( 155.12 € )
6 working days
146.53 €
( 174.37 € )
6 working days

More Information

Basic information

[Specifications]
· Clamp Shape: Lever Lock
· Rake Angle: Negative