Configure
  • Number of flutes(sheet)
  • Dimensions φD(mm)
  • Dimensions Lf(mm)
  • Dimension L(mm)
  • Dimension B(mm)
  • Dimension A(mm)
  • Dimensions φDb(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TLM11 Type TECMILL

TLM11 Type TECMILL

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Number of flutes

(sheet)

Dimensions φD

(mm)

Dimensions Lf

(mm)

Dimension L

(mm)

Dimension B

(mm)

Dimension A

(mm)

Dimensions φDb

(mm)

Minimum order quantity
21
22
70
20
6.3
10.4
47
1 pieces
32
25.4
80
26
6
9.5
59
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,123.39 €
( 1,336.83 € )
6 working days
2,423.87 €
( 2,884.41 € )
6 working days

More Information

Basic information

Achieves high-efficiency machining with a vertical insert. - Economical 4-corner specification insert - Achieves both excellent cutting edge strength and sharpness