TUNGCAP C-SCA

TUNGCAP C-SCA
Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6SCA25.4-075
C6SCA31.75-075
C8SCA25.4-090
SCA25.4-02
SCA31.75-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L1
(mm)
Dimension L Dimensions φD2 Dimensions φD
(mm)

353.50 €

1 6 Days 25.4405575-63

353.50 €

1 6 Days 31.75466075-63

385.43 €

1 6 Days 25.4405590-80

140.08 €

1 6 Days -40--25.4-

154.37 €

1 6 Days -46--31.75-

Loading...

  1. 1

Tech Support