Configure
  • blade diameter D(mm)
  • Overall length (L)(mm)
  • Dimensions φD(mm)
  • Dimensions φd1(mm)
  • Dimension L1(mm)
  • Dimension L2(mm)
  • Dimension C
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TUNGCAP C-SEM

TUNGCAP C-SEM

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

blade diameter D

(mm)

Overall length (L)

(mm)

Dimensions φD

(mm)

Dimensions φd1

(mm)

Dimension L1

(mm)

Dimension L2

(mm)

Dimension C

Minimum order quantity
50
35
16
38
15
17
C5
1 pieces
50
35
22
47
15
19
C5
1 pieces
63
37
25.4
50
-
22
C5
1 pieces
63
60
31.75
64
-
30
C5
1 pieces
63
50
16
38
28
17
C6
1 pieces
63
50
22
47
28
19
C6
1 pieces
63
37
25.4
50
-
22
C6
1 pieces
63
60
31.75
64
-
30
C6
1 pieces
63
60
38.1
80
-
34
C6
1 pieces
-
50
-
-
-
-
C8
1 pieces
-
50
-
-
-
-
C8
1 pieces
-
50
-
-
-
-
C8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
381.85 €
( 454.40 € )
6 working days
381.85 €
( 454.40 € )
6 working days
435.98 €
( 518.82 € )
6 working days
532.10 €
( 633.20 € )
6 working days
402.86 €
( 479.40 € )
6 working days
402.86 €
( 479.40 € )
6 working days
462.63 €
( 550.53 € )
6 working days
566.03 €
( 673.58 € )
6 working days
566.03 €
( 673.58 € )
6 working days
646.00 €
( 768.74 € )
6 working days
706.58 €
( 840.83 € )
6 working days
706.58 €
( 840.83 € )
6 working days

More Information

Basic information

Applicable range is further widened by adding PSC standard compatible tool TungCap series with a quick change system polygon shape which supports combined machining