Configure
  • blade diameter D(mm)
  • Overall length (L)(mm)
  • Dimensions φd1(mm)
  • Dimension L1(mm)
  • Dimension L2(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TUNGHOLD BT-SEMC

TUNGHOLD BT-SEMC

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

blade diameter D

(mm)

Overall length (L)

(mm)

Dimensions φd1

(mm)

Dimension L1

(mm)

Dimension L2

(mm)

Dimension B

(mm)

Dimension H

(mm)

Dimensions M

Minimum order quantity
-
16
50
-
-
18
9.0
-
1 pieces
38
50
16
17
28
-
-
M8
1 pieces
47
50
22
19
18
-
-
M10
1 pieces
38
60
16
17
33
-
-
M8
1 pieces
50
45
25.4
22
18
-
-
M12
1 pieces
58
45
27
21
18
-
-
M12
1 pieces
64
45
31.75
30
20
-
-
M16
1 pieces
64
75
31.75
30
48
-
-
M16
1 pieces
64
75
31.75
30
26
-
-
M16
1 pieces
100
75
50.8
36
37
-
-
M24
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
84.67 €
( 100.76 € )
6 working days
162.95 €
( 193.91 € )
6 working days
162.95 €
( 193.91 € )
6 working days
177.50 €
( 211.22 € )
6 working days
203.34 €
( 241.97 € )
6 working days
177.50 €
( 211.22 € )
6 working days
188.00 €
( 223.72 € )
6 working days
203.34 €
( 241.97 € )
6 working days
294.62 €
( 350.60 € )
6 working days
402.05 €
( 478.44 € )
6 working days

More Information

Basic information

Unique functions and a wide range of variation. Supports all kinds of machining including collet chuck, end mill holder, face milling arbor, etc.