Configure

TUNGMEISTER Ball Type Head VBE

TUNGMEISTER Ball Type Head VBE

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension L

(mm)

Number of flutes

Dimensions ap

(mm)

Dimensions φDc

(mm)

φD1

(mm)

Dimension S

(mm)

Dimension R

(mm)

Wrench

Work material

Application

Minimum order quantity
10
4
5.5
6
8
S05
2.987
KEYV-S05
Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
High accuracy type
2 pieces
10
2
5
8
7.7
S05
3.982
KEYV-S05
Non-ferrous metal
Aluminum machining
2 pieces
13
2
7
10
9.7
S06
4.982
KEYV-S06
Non-ferrous metal
Aluminum machining
2 pieces
16.5
2
9
12
11.7
S08
5.987
KEYV-S08
Non-ferrous metal
Aluminum machining
2 pieces
20.5
2
12
16
15.3
S10
7.978
KEYV-S10
Non-ferrous metal
Aluminum machining
2 pieces
25.5
2
15
20
18.3
S12
9.972
KEYV-S12
Non-ferrous metal
Aluminum machining
2 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
87.39 €
( 103.99 € )
6 working days
69.81 €
( 83.07 € )
6 working days
79.07 €
( 94.09 € )
6 working days
98.38 €
( 117.07 € )
6 working days
152.02 €
( 180.90 € )
6 working days
121.56 €
( 144.66 € )
6 working days

More Information

Basic information

New breakthrough in end mill processing. The ideal tool from among the many possible tool shapes. Dramatically reduces tool interchange time.