Configure
  • blade diameter D(mm)
  • Overall length (L)(mm)
  • Dimension L1(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

TUNGSHORT BT-ER

TUNGSHORT BT-ER

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

blade diameter D

(mm)

Overall length (L)

(mm)

Dimension L1

(mm)

Dimensions J

(mm)

Minimum order quantity
25
27.2
5.2
M12
1 pieces
40
47.5
9.5
M22x1.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
222.72 €
( 265.04 € )
6 working days
366.50 €
( 436.13 € )
6 working days

More Information

Basic information

[Specifications]
· BT MAS 403 Form A/B
· DIN6499