QS Holding System Stepping CoroTurn 107 Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QS-STJCR1616E11HP

Part Number
QS-STJCR1616E11HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

384.21 €

1 8 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw Clamp
Cutting Direction Right-hand Shank height(mm) 16 Shank width(mm) 16
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 7
Function Width(mm) 16 Function Height(mm) 16 Function Length(mm) 70
Tip Size 11 Connection Size(mm) 16X16 Gauge Chip TCMT 11 02 04
Torque(Nm) 0.9 Maximum Protrusion Quantity(mm) 16

This page is QS Holding System Stepping CoroTurn 107 Bit, part number QS-STJCR1616E11HP.
You can find the detail information about specifications and dimensions on part number QS-STJCR1616E11HP.

Tech Support