Configure
  • Compatible Chuck Nominal Size
  • Jaw Height(mm)
  • Overall Length(mm)
  • Width(mm)
  • Compatible Chuck Type
  • Contents
  • Type
  • Est. shipping days
    • All
    • Within 8 working days
    • Within 10 working days

Soft Jaw (SSJ) Integrated Soft Jaw (For SC / MC 3-Jaw Chucks)【3 pieces】

Soft Jaw (SSJ) Integrated Soft Jaw (For SC / MC 3-Jaw Chucks)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Chuck Nominal Size

Jaw Height

(mm)

Overall Length

(mm)

Width

(mm)

Compatible Chuck Type

Mass

(g)

Contents

Minimum order quantity
5
39
56
39
MC-5
680
1 pc.
1 packs

3 pieces

6
47.5
70
47.5
MC-6
1240
1 pc.
1 packs

3 pieces

7
56.5
80
56.5
MC-7
1900
1 pc.
1 packs

3 pieces

9
63.5
90
63.5
MC-9
2700
1 pc.
1 packs

3 pieces

85
30
38
30
SC85
250
1 pc.
1 packs

3 pieces

110
36
45
36
SC110
430
1 pc.
1 packs

3 pieces

130
39
56
39
SC130
680
1 pc.
1 packs

3 pieces

165
47.5
70
47.5
SC165
1240
1 pc.
1 packs

3 pieces

190
56.5
80
56.5
SC190
1900
1 pc.
1 packs

3 pieces

230
63.5
90
63.5
SC230
2700
1 pc.
1 packs

3 pieces

273
70.5
105
70.5
SC273
4300
1 pc.
1 packs

3 pieces

310
76.5
120
76.5
SC310
5800
1 pc.
1 packs

3 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
160.52 €
( 191.02 € )
10 working days
176.94 €
( 210.56 € )
10 working days
200.47 €
( 238.56 € )
10 working days
244.40 €
( 290.84 € )
10 working days
120.13 €
( 142.95 € )
10 working days
135.98 €
( 161.82 € )
8 working days
160.52 €
( 191.02 € )
10 working days
176.94 €
( 210.56 € )
10 working days
200.47 €
( 238.56 € )
10 working days
244.40 €
( 290.84 € )
10 working days
349.22 €
( 415.57 € )
10 working days
466.46 €
( 555.09 € )
10 working days

More Information

Basic information

[Features]
· Soft jaw (integrated soft jaw) for SC/MC type chucks.