Configure

N-QLK Open Wrench with Hook Spanner

N-QLK Open Wrench with Hook Spanner

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Overall Length

(mm)

Wrench diameter

(mm)

Quantity in pack

Minimum order quantity
285
45~50
1 pc.
1 pieces
303
75~80
1 pc.
1 pieces
330
92~98
1 pc.
1 pieces
330
92~98
1 pc.
1 pieces
282
37
1 pc.
1 pieces
298
51
1 pc.
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
403.95 €
( 480.70 € )
13 working days
405.99 €
( 483.13 € )
13 working days
406.36 €
( 483.57 € )
12 working days
340.98 €
( 405.77 € )
12 working days
512.61 €
( 610.01 € )
8 working days
552.65 €
( 657.65 € )
8 working days

More Information

Basic information

[Features]
· Preset type ideal for fastening nuts and round rods with a key groove.
· Preset type torque wrench N-QLK with open wrench and hook wrench attached.
· Ideal for fastening nuts and round rods with a key groove.
· Also useful for setting the tooling to be used for machine tools and attaching blades.
· Used for piping work and maintenance in thermal and nuclear power stations throughout Japan.
· The accuracy is guaranteed up to ±3%.