Configure
  • Insertion Angle (Shaft measurement when electric drill) (mm)
  • Width across flat dimension (S Measurement)
  • Overall length (L dimension)(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 10 working days

Universal Joint

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Insertion Angle (Shaft measurement when electric drill) (mm)

Width across flat dimension (S Measurement)

Overall length (L dimension)

(mm)

Mass

(g)

Minimum order quantity
6.35
-
31.5
19
1 pieces
9.5
2.5 mm
43
54
1 pieces
12.7
-
60
126
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.99 €
( 26.17 € )
10 working days
24.07 €
( 28.64 € )
10 working days
28.38 €
( 33.77 € )
6 working days

More Information

Basic information

[Features]
· The overall length is shorter than that of the conventional product by 10% or more to further reduce the distance between the socket and the handle to be effectively used in tilted work at an angle.