Configure

Resinoid Precision Super Thin Cutting Grindstone

Resinoid Precision Super Thin Cutting Grindstone

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

work material

Abrasive material

Particle Size

(#)

Outer Diameter

(mm)

Blade thickness

(mm)

Degree of Coupling

MAXmin⁻¹

(Number Of Rotations)

Minimum order quantity
General Steel / Alloy Steel
A
100
150
0.5
P
6300
10 pieces
General Steel / Alloy Steel
A
100
150
1
P
6300
10 pieces
General Steel / Alloy Steel
A
100
205
0.8
P
4500
10 pieces
Non-metal
GC
100
205
0.8
P
4500
10 pieces
General Steel / Alloy Steel
Other
100
205
0.8
J
4500
10 pieces
Stainless Steel / Alloy Steel
WA
120
205
0.8
R
4500
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
81.39 €
( 96.85 € )
6 working days
79.24 €
( 94.30 € )
6 working days
48.76 €
( 58.02 € )
6 working days
53.44 €
( 63.59 € )
6 working days
55.00 €
( 65.45 € )
6 working days
53.21 €
( 63.32 € )
6 working days

More Information

Basic information

[Features]
· Size, abrasive grain, granularity, and bonding strength variations are available to support a range of applications.
· Contact us regarding special orders other than standard products.