Configure
  • Shank MT No
  • Morse Taper
  • φD1(mm)
  • φd(mm)
  • φd(mm)
  • Φh(mm)
  • A(mm)
  • B(mm)
  • C(mm)
  • E(mm)
  • J(mm)
  • L(mm)
  • Weight(g)
  • Carbide Diameter(mm)
  • Type
  • Est. shipping days
    • All
    • Within 8 working days

Kabuto Seal Center With Cold Punched Nut KSN-B

Kabuto Seal Center With Cold Punched Nut KSN-B

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Shank MT No

Morse Taper

φD1

(mm)

φd

(mm)

φd

(mm)

Φh

(mm)

A

(mm)

B

(mm)

C

(mm)

E

(mm)

J

(mm)

L

(mm)

Weight

(g)

Carbide Diameter

(mm)

Minimum order quantity
MT3
№3
54
44
22
10
36
45
82
1.5
33
163
890
φ7
1 pieces
MT4
No. 4
69
56
30
12
49
57.5
104.5
1.8
43.5
211
1860
φ10
1 pieces
MT5
№5
88
73
38
18
59
70
132
2.3
54
261
3950
φ14
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
834.17 €
( 992.66 € )
8 working days
1,018.00 €
( 1,211.42 € )
8 working days
1,300.02 €
( 1,547.02 € )
8 working days

More Information

Basic information

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.