Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Sand Paper EA366MD-150【100 pieces】

Sand Paper EA366MD-150 EA366MD-150

Part number:

EA366MD-150
Clear
Quantity:
Pack (100 pieces)
Loading...

Part number list

Number of items
Part number
EA366MD-150
Minimum order quantity
1 packs

100 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
132.29 €
( 157.43 € )
6 working days

More Information

Basic information

【Product Specifications】
・Only for dry sanding
・Size-228x280mm
・Abrasive-Silicon carbide
・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
・The base material (Awt) is strong and suitable for rough grinding.
・Grits-#150
・Qty. per unit-100 pcs

Part number has been confirmed