Vise Collet EA525XA-6【2 Pieces Per Package】

Vise Collet EA525XA-6
  • Volume Discount
【Product Specifications】
・Material-Aluminum alloy
・With magnet
・Length…150mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525XA-6

Part Number
EA525XA-6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.12 €

2 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Vise Collet EA525XA-6, part number EA525XA-6.
You can find the detail information about specifications and dimensions on part number EA525XA-6.

Tech Support