Quantity | 1 - 5 | 6 - 49 | 50+ |
---|---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 112.65 € (134.05 €) | 112.65 € (134.05 €) | 80.68 € (96.01 €) |
Shipping days | 6 days | Quote | Quote |
【Product Specifications】
・Handle-Plastic coating(anti-slip finish)
・Finish-Chrome plated
・The spring button makes an opening adjustment easy.
・Length…250mm
・Max nut…46mm
・Max. opening…2