Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Heavy-Duty Flange Wrench EA546WF-4

Heavy-Duty Flange Wrench EA546WF-4 EA546WF-4

Part number:

EA546WF-4
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA546WF-4
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
208.11 €
( 247.65 € )
6 working days

More Information

Basic information

【Product Specifications】
・Only for tightening a flange
・If the chain can be put in, available even in narrower places
・Simple to move a handle back and forth by using a ratchet
・Overall length…425mm
・Weight…2.0kg

Part number has been confirmed