Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Belt Wrench EA546Y-140

Belt Wrench EA546Y-140 EA546Y-140

Part number:

EA546Y-140
Clear
Quantity:

Part number list

Number of items
Part number
EA546Y-140
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
110.73 €
( 131.77 € )
6 working days

More Information

Basic information

【Product Specifications】
・Belt Material …Chloroprene Gum (Including Fiber)
・Length(mm) …750
・Pipe Dia.(mm) …15 to 140
・Weight …650g

Part number has been confirmed