Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[Interchangeable Type] Driver Set EA550BT-11

[Interchangeable Type] Driver Set EA550BT-11 EA550BT-11

Part number:

EA550BT-11
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA550BT-11
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
160.05 €
( 190.46 € )
6 working days

More Information

Basic information

【Product Specifications】
・Hex shank-1/4
・Handle length-119mm
・With magnet on the handle tip
・Quick release
・(+) bit-#1, #2, #3
・(-) bit-1.0 x 5.5mm
・Hex bit-3, 4, 5, 6mm
・Hexalobular bit (tamper resistant)-T10, T15, T20, T25, T30
・Pozidriv bit-#1, #2, #3

Part number has been confirmed