Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Drive Pin Punch EA572CD-1.5

Drive Pin Punch EA572CD-1.5 EA572CD-1.5

Part number:

EA572CD-1.5
Clear
Quantity:

Part number list

Number of items
Part number
EA572CD-1.5
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
22.92 €
( 27.27 € )
6 working days

More Information

Basic information

【Product Specifications】
・Full length-100mm
・Tip dia.…1/16"(1.59mm)

Part number has been confirmed