Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Block Hammer [With Carbide] EA575YM-24

Block Hammer [With Carbide] EA575YM-24 EA575YM-24

Part number:

EA575YM-24
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA575YM-24
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
140.97 €
( 167.75 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Head: Carbon tool steel, Handle: Wood handle
・Carbide alloy blade tip
・Head weight…500g
・Length…330mm
・Head dia.…24 x 24mm

Part number has been confirmed