Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Combination Spanner (Inch) EA614SV-19

Combination Spanner (Inch) EA614SV-19 EA614SV-19

Part number:

EA614SV-19
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA614SV-19
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
87.52 €
( 104.15 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…7/8
・Length(mm)…260

Part number has been confirmed